Image for Concept Panels                                                                                                                   from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Concept Panels

Catalog Number:  CP3630G
Back To Product

Bulletin Number:

  • CWP
  • CWY
  • DWDH2
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 26589
  • Interchangeable:

  • False
  • Bulletin Number:

  • CWY
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    These panels are taller and wider than corresponding NEMA-size panels. Metal panels are 14 or 12 gauge steel and painted white or have a conductive finish. They include a formed flange along any side that is longer than 22.20 in. (564 mm). Optional wood panels are made of 3/4-in. plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet.

    Notes:

    Catalog number CP4230 is used on Concept disconnect enclosures.
    Concept Panels
    Catalog Number
    CP3630G
    Type Conductive
    D in. 34.20
    E in. 28.20
    Gauge 12
    No accessories available.