Image for Concept HMI, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Concept HMI, Type 4

Catalog Number:  CP323512
Back To Product

Bulletin Number:

  • C2
  • Material:

  • Steel
  • Model Code:

  • 14723
  • Ship Wt. Std. Pkg. (lbs):

  • 34.0
  • Interchangeable:

  • False
  • Finish:

  • Steel/LtGray
  • Product Weight lbs.:

  • 16.5
  • Bulletin Number:

  • C2
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA Type 4, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    A traditional landscape-oriented HMI enclosure made of light-gray steel, the Concept HMI is unique among HMI enclosure systems when you need a range of customization options. This pendant- or pedestal-mounted system has many possible configurations and modifications, including a removable front plate that makes it easy to install HMI components and the ability to accommodate cutouts anywhere on the enclosure.

    Features:

  • Pre-drilled hole in top for pendant arm mounting
  • Pedestal mounting when enclosure is inverted
  • Integral handle extrusions have a comfort grip that extends the length of the profile; standard color black
  • Blue integral handle extrusions and end caps are also available
  • Hinged rear corner-formed door has a single-point latch, seamless foam-in-place gasket and panel studs
  • Aluminum front plate
  • Specifications:

  • Body manufactured from 14 gauge steel
  • Front plate is .125-in. aluminum
  • Grounding stud on body; bonding provision on door
  • Simple easy-to-remove and install hinge pins with built-in captive clip
  • High-torque threadless studs and fasteners on door
  • Finish:

    Enclosure body and front plate have RAL 7035 light-gray polyester powder paint finish. Standard handle extrusions and end caps have RAL 9005 black polyester powder paint finish.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Thermoplastic Data Pocket
  • Electric Heater
  • Compact Cooling Fans
  • Touch-Up Paint
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Concept HMI, Type 4
    Catalog Number
    CP323512
    A in. 12.6
    B in. 13.78
    C in. 4.72
    Front Opening M in. 11.22
    Front Opening N in. 11.02
    Front Plate D in. 12.81
    Front Plate E in. 14.22

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image 24V w/ painted shroud TE121024010 Add Item to Project List add item to project list