Image for Concept Disconnect Enclosure, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Disconnect Enclosure, Type 4

Bulletin Number:

  • CWD
  • Material:

  • Steel
  • Industry Standards:

    Mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, Type 13 CSA File No. 42186: Type 4, 12 VDE, IP66 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

    Applications:

  • Use mild steel Concept Disconnect Enclosures in applications that require indoor and outdoor environmental protection and maintain stylized design features. Accepts major brand disconnect switches and circuit breakers and is supplied with a Hoffman-integrated tool-to-open handle.
  • Furnished with Enclosures:
  • 1. Door interlock bracket welded to door
  • 2. Concept-style latching system (2-point or 3-point) installed on door
  • 3. Instructions to locate and install disconnect
  • 4. Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes
  • Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange channels away liquids
  • Bonding provision on door; grounding stud on body
  • Holes in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting for optional external mounting brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Corner-formed doors
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door alignment device on doors wider than 30 in.
  • Concept-style latching system interlocks with the disconnect handle for added safety
  • Unique integrated door handle with tool-to-open feature and padlocking option
  • Self-grounding latch system with double seal
  • Four hinges on 60-inch-high enclosures
  • Simple easy-to-remove and install hinge pins with captivation clip
  • High-torque threadless studs and fasteners on door
  • V-shaped fiber-wrapped gasket on teh disconnect side of the body flange provides extra deflection of water
  • Illustrated instructions provided
  • Finish:

  • Two standard finishes are available:
  • ANSI 61 gray polyester powder paint inside and out
  • RAL 7035 textured light-gray polyester powder paint inside and out
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • Compact Cooling Fans
  • PaneLite Enclosure Lights Overview
  • Concept Panels
  • Mounting-Bracket Kits
  • Steel and Stainless Steel Window Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. Door Gauge Body Gauge Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Latches style J in.
    Catalog Number Express Modifications A in. B in. C in. Door Gauge Body Gauge Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Latches style J in.
    Yes 20 22 8 14 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 20.50 1 2-point 5.00
    Yes 20 22 8 14 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 20.50 1 2-point 5.00
    Yes 24 22 8 14 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 20.50 1 2-point 6.00
    Yes 24 22 8 14 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 20.50 1 2-point 6.00
    Yes 24 26 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 24.50 1 2-point 6.00
    Yes 24 26 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 24.50 1 2-point 6.00
    Yes 30 26 8 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 24.50 1 2-point 6.00
    Yes 30 26 8 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 24.50 1 2-point 6.00
    Yes 36 26 8 14 14 CP3624 CP3624G 34.20 x 22.20 34.50 x 24.50 1 2-point 6.00
    Yes 36 26 8 14 14 CP3624 CP3624G 34.20 x 22.20 34.50 x 24.50 1 2-point 6.00
    Yes 36 32 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 30.50 1 2-point 6.00
    Yes 36 32 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 30.50 1 2-point 6.00
    Yes 42 32 12 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 1 3-point 21.00
    Yes 42 32 12 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 1 3-point 21.00
    Yes 42 38 12 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 36.50 1 3-point 21.00
    Yes 42 38 12 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 36.50 1 3-point 21.00
    Yes 48 38 12 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 1 3-point 24.00
    Yes 48 38 12 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 1 3-point 24.00
    Yes 60 38 12 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 1 3-point 30.00
    Yes 60 38 12 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 1 3-point 30.00
    Yes 36 32 16 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 30.50 1 3-point 18
    Yes 36 32 16 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 30.50 1 3-point 18
    Yes 42 32 16 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 1 3-point 21.00
    Yes 42 32 16 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 1 3-point 21.00
    Yes 42 38 16 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 36.50 1 3-point 21.00
    Yes 42 38 16 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 36.50 1 3-point 21.00
    Yes 48 38 16 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 1 3-point 24.00
    Yes 48 38 16 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 1 3-point 24.00
    Yes 60 38 16 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 1 3-point 30.00
    Yes 60 38 16 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 1 3-point 30.00