Image for Mild Steel Mounting Foot Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Mild Steel Mounting Foot Kit

Catalog Number:  CMFK
Back To Product

Bulletin Number:

  • A80
  • Model Code:

  • 62490
  • Ship Wt. Std. Pkg. (lbs):

  • 0.9
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Bulletin Number:

  • A80
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Kit is field-installable on all solid-back-body enclosures. Hardware included. Four brackets per kit.

    Description:

    Mounting bracket kits are field-installable. Composite kits are rated for 500 lb. (227 kg) maximum load. Kit includes four brackets and mounting hardware for all Type 1 Networking wall-mount and ComLine enclosures. DMFK1 and DMFK2 include two 14 gauge steel external mounting brackets and fasteners. Mounting bracket kit CMFK and CMFKSS each contain four 12 gauge steel or Type 304 stainless steel external mounting brackets and fasteners. Sealing washers are provided with each kit to maintain Type 4 or 12 rating after installation. Steel mounting brackets are plated.

    Delivery Comprises:

    Item Quantity Description
    1 4 Wall-mounting bracket, St, 2.5 mm, zinc-plated
    2 1 Assembly kit
    Mild Steel Mounting Foot Kit
    Catalog Number
    CMFK
    Description Steel
    Fastener Thread Size #3/8-16
    Material Wall-mounting brackets GL66 HC MS
    Product Material Mild Steel
    Material Steel
    Finish Zinc plated
    No accessories available.