Lock Insert, Slotted no Key, Black Textured, Steel
Lock Insert, Slotted no Key, Black Textured, Steel
Catalog#: CLKSLOT
Lock inserts can be substituted for the standard 3-mm double-bit latch insert.
Details
Resources
3D models
Features
- Inserts have a chrome finish
- Matching key is zinc die-cast
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.