Image for ClimaGuard Air-to-Air Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ClimaGuard Air-to-Air Outdoor

Industry Standards:

UL/cUL Listed; Type 12, 4; 4X optional; File No. SA7402 UR/cUR Recognized UR/cUR Recognized on select models, reference performance data tables. CE EAC Telcordia GR-487 capable
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

US Market ONLY

Applications:

  • Telecom shelters
  • Outdoor cabinets
  • Equipment buildings
  • Instrument enclosures
  • And more
  • Features:

  • Unique counterflow aluminum core for high efficiency and high performance heat transfer
  • Models for 24 VDC, 48 VDC, 115 VAC and 230 VAC power supplies
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from -40 F/-40 C to 149 F/65 C
  • Variable speed blowers standard on DC powered units for quiet running
  • Surface or recessed mount capable
  • Low-carbon mild-steel sheet-metal cover for rugged factory environments
  • Easy-mount flanges for simple installation
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Filterless design for low maintenance and easy cleaning
  • Engineered for temperature extremes, corrosive environments and wind driven rain
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint standard
  • Stainless steel Type 304 or 316 finishes available on Type 4X models
  • Other colors and textures available
  • Options:

  • Thermostat Package
  • Special Voltage Package
  • Outdoor Package
  • Harsh Environment Package*
  • Stainless Steel Package*
  • Notes:

  • * Consult the factory for availability and catalog number.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  •  
    Catalog Number Description Watts per °F Max Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description Watts per °F Max Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    TX23-14 14 0.6 100 - 120 VAC -40 149 23.0 12.00 7.10 30.00
    TX23-14 14 0.1 200 - 250 VAC -40 149 23.0 12.00 7.10 30.00
    TX23-14 14 3.4 24 VDC -40 149 23.0 12.00 7.10 30.00
    TX23-14 14 1.8 48 VDC -40 149 23.0 12.00 7.10 30.00
    TX33-28 28 1.4 100 - 120 VAC -40 149 33.0 15.70 8.10 45.00
    TX33-28 28 0.4 200 - 250 VAC -40 149 33.0 15.70 8.10 45.00
    TX33-28 28 3.4 24 VDC -40 149 33.0 15.70 8.10 45.00
    TX33-28 28 1.8 48 VDC -40 149 33.0 15.70 8.10 45.00
    TX38-56 56 3.2 100 - 120 VAC -40 149 38.0 19.70 10.10 66.00
    TX38-56 56 1.2 200 - 250 VAC -40 149 38.0 19.70 10.10 66.00
    TX38-56 56 8.6 24 VDC -40 149 38.0 19.70 10.10 66.00
    TX38-56 56 5.8 48 VDC -40 149 38.0 19.70 10.10 66.00
    TX52-83 83 6.7 100 - 120 VAC -40 149 52.0 19.70 10.10 100.00
    TX52-83 83 3.4 200 - 250 VAC -40 149 52.0 19.70 10.10 100.00
    TX52-83 83 21.1 24 VDC -40 149 52.0 19.70 10.10 100.00
    TX52-83 83 7.8 48 VDC -40 149 52.0 19.70 10.10 100.00