Accessory Handle Kit for HMI Enclosure, 13.43x4.06, Black, Aluminum
Accessory Handle Kit for HMI Enclosure, 13.43x4.06, Black, Aluminum
Catalog#: CHDLK
Accessory Handle Kit can be installed on the integral handle extrusions (vertical mounting) or the bottom of Concept HMI enclosure (horizontal mounting). The kit can also be installed in any flat surfaces of an enclosure.
Details
Resources
3D models
Related Accessories
Features
- Handle is 13.40-in. long and the Aluminum tube can be cut down to fit smaller enclosure sizes
- Tubes are aluminum and plastic ends are plastic
- Kit includes one pair of handles and all mounting hardware
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.