Image for Compact Series 2 Set-Up Joint from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Compact Series 2 Set-Up Joint

Catalog Number:  CCS2SJLG
Back To Product

Bulletin Number:

  • CS4
  • Material:

  • Aluminum
  • Model Code:

  • 41799
  • Ship Wt. Std. Pkg. (lbs):

  • 4.18
  • Interchangeable:

  • False
  • Weight lb.:

  • 4.0
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Joint includes access plate for easy wire installation. Turning range of 300 degrees. Cast aluminum with RAL 7035 light-gray polyester powder paint finish. Setscrews, gasket and removable access plate included. Mounting fasteners are not provided.
    Compact Series 2 Set-Up Joint
    Catalog Number
    CCS2SJLG
    A in. 1.77
    B in. 2.36
    No accessories available.