Image for Stainless Steel HMI Enclosures, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Stainless Steel HMI Enclosures, Type 4X

Catalog Number:  CCC60S405021
Back To Product

Bulletin Number:

  • CCR6
  • Model Code:

  • 46129
  • Ship Wt. Std. Pkg. (lbs):

  • 26.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    A favorite with the food and pharmaceutical industries, these stainless steel, front-door control enclosures are ideal for applications that require corrosion resistance and the suspension of process and control equipment for easy cleaning. Use these enclosures with the CS480 and CS600 Pendant Arm Systems.

    Application:

  • A favorite with the food and pharmaceutical industries, these stainless steel, front-door control enclosures are ideal for applications that require corrosion resistance and the suspension of process and control equipment for easy cleaning.
  • Use these enclosures with the CS480, Compact Series 2, Syspend 180-Max or Syspend 281-Max Pendant Arm Systems.
  • Specifications:

  • Enclosure constructed of 1.5-mm Type 304 stainless steel
  • Front door constructed of 1.5-mm Type 304 stainless steel
  • Polyurethane foam gaskets
  • Front door hinged on side
  • Facilities for installing mounting plates
  • Stainless steel safety latch mounted at side, away from protected space
  • Can be mounted from top or bottom
  • Stainless Steel HMI Enclosures, Type 4X
    Catalog Number
    CCC60S405021
    A in. 15.75
    B in. 19.69
    C in. 8.27
    D in. 13.39
    F in. 8.05
    W in. 16.80
    Use with Pendant Arm System Compact Series 2, Syspend 180-Max, Syspend 281-Max
    Door Clear Space M x N in. 12.59 x 15.35
    Mounting Plate CCCP4050

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image 24V w/ SS shroud TE121024011 Add Item to Project List add item to project list