Image for Compact, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Recommended Accessories

CCAP88
Panels
Dimensions: 0.0 x 0.0 x 0.0

Compact, Type 4X

Catalog Number:  CCA886
Back To Product

Bulletin Number:

  • CA1
  • Model Code:

  • 66600
  • Ship Wt. Std. Pkg. (lbs):

  • 0.3
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    For use in indoor or outdoor applications, these stylized enclosures protect components and controls in corrosive environments.

    Specifications:

  • Cast aluminum; no welded seams or sharp corners
  • Stainless steel captivated cover screws placed outside sealed area
  • Two to four grounding screws located on enclosure back wall
  • Oil-resistant, seamless foam-in-place gasket
  • Tongue-and-groove sealing construction
  • Threaded internal bosses provided for mounting optional panels, rails and other components
  • Mounting holes provided in corners outside of gasketed area
  • Finish:

    RAL 7042 gray finish inside and out. Custom colors available; contact Customer Service for additional options.

    Accessories:

  • DIN Type Rails
  • Hinge Kit
  • Mounting Bracket Kits
  • DIN Type Rails
  • Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately.
  • CCA886, CCA1286 and CCA1886 enclosures have only two mounting holes.
  • Compact, Type 4X
    Catalog Number
    CCA886
    R in. .24
    Q in. .24
    A in. 2.95
    B in. 3.15
    C in. 2.24
    External Dimensions L x W in. 2.95 x 3.15
    Conductive Panel CCAP88
    Panel Size D x E in. 64 x 69
    Mounting G x H in. 2.05 x 2.48
    F in. 1.61
    J in. 1.61
    K in. .51
    M in. 1.18
    N in. 1.89

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels CCAP88 Add Item to Project List add item to project list
    Thmbnail Image Panels CCAP88 Add Item to Project List add item to project list