Image for Straight Tube Section from nVent | Hoffman
+ / - Hover over image to Zoom

Straight Tube Section

Bulletin Number:

  • F25
  • Material:

  • Fiberglass
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    No description available.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. G in.
    Catalog Number A in. B in. C in. F in. G in.
    4 4 12 3.38 3.38
    4 4 24 3.38 3.38
    4 4 36 3.38 3.38
    4 4 48 3.38 3.38
    4 4 60 3.38 3.38
    4 4 120 3.38 3.38