Image for Panels for WiFi Cabinets and Small Wall-Mount Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panels for WiFi Cabinets and Small Wall-Mount Enclosures

Catalog Number:  A6P6WD
Back To Product

Bulletin Number:

  • PNLJ
  • Material:

  • Steel
  • Model Code:

  • 15287
  • Ship Wt. Std. Pkg. (lbs):

  • 0.58
  • Interchangeable:

  • False
  • Material:

  • Wood
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Panels are available in both steel and wood. Steel panels are 14 gauge steel with a white polyester powder paint finish. Wood panels are 3/4-in. plywood and are unfinished. Wood panels are supplied with Fiberglass Hinged-Cover and PolyPro™ Type 4X WiFi Cabinets.
    Panels for WiFi Cabinets and Small Wall-Mount Enclosures
    Catalog Number
    A6P6WD
    A in. 6
    B in. 6
    Panel Size D x E in. 4.88 x 4.88
    V in. 0.31
    No accessories available.