Image for Front Plate, InLine from nVent | Hoffman
+ / - Hover over image to Zoom

Front Plate, InLine

Bulletin Number:

  • C3
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Aluminum plate is .125-in. thick. Front Plate mounts to inside of bezel or deep-hinged window. Order blank or pre-cut for HMI. (Gasket and mounting hardware are included with bezel.) <i>Hoffman can provide pre-configured front plates to meet your specific requirements. Contact your local Hoffman Sales Representative for more information.</i>

    Notes:

    Purchase deep window separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. E in. Fits Bezel Fits Deep Window
    Catalog Number A in. B in. D in. E in. Fits Bezel Fits Deep Window
    6.54 6.3 5.85 4.80 LBF1616 LWHD1616
    9.84 9.84 9.16 8.34 LBF2525 LWHD2525