Image for Deep-Hinged Window from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Deep-Hinged Window

Bulletin Number:

  • C3
  • Material:

  • Polycarbonate
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Clear molded polycarbonate window has a 31.8-mm (1.25-in.) clear space between enclosure front opening and window surface. Space also accommodates equipment mounted on optional front plate. Window kit is hinged on left side with a 140-degree door opening and a quarter-turn slotted latch. Includes mounting hardware for window and optional front plate. Die-cast backing plate has a black polyester powder finish. This kit can be used as an accessory window kit on other Hoffman enclosures.

    Notes:

    Purchase front plate separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Window Size M x N in. Accepts Front Plate
    Catalog Number A in. B in. C in. Window Size M x N in. Accepts Front Plate
    6.54 6.3 1.639999986 5.47 x 4.43 LFP1616
    9.84 9.84 1.639999986 8.78 x 7.97 LFP2525