Image for Concept Fixed and Hinged Window Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Concept Fixed and Hinged Window Kits

Bulletin Number:

  • C2
  • Material:

  • Aluminum
  • Industry Standards:

    Fixed Window Kits UL 508A, 508, File Number E61997: Type 4 and Type 12 NEMA Type 4 and 12 CSA File Number LR42186: Type 4 and Type 12 IEC 60529, IP66 Hinged Window Kits UL 508A, 508, File Number E61997: Type 12 NEMA Type 12 CSA File Number LR42186: Type 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Pre-assembled kit is secured to front opening of enclosure by four mounting screws. Furnished window frame caps conceal mounting screws. Hinged window kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Textured finish, ANSI 61 gray or RAL 7035 light gray.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Window Size M x N in.
    Catalog Number A in. B in. C in. Description Window Size M x N in.
    12.2 14.17 1.26 Fixed window kit 9.96 x 10.86
    12.2 14.17 1.26 Fixed window kit 9.96 x 10.86
    12.2 14.17 1.34 Hinged window kit 9.96 x 10.86
    12.2 14.17 1.34 Hinged window kit 9.96 x 10.86
    15.75 17.72 1.30 Fixed window kit 13.50 x 14.40
    15.75 17.72 1.3 Fixed window kit 13.50 x 14.40
    15.75 17.72 1.38 Hinged window kit 13.50 x 14.40
    15.75 17.72 1.38 Hinged window kit 13.50 x 14.40
    21.65 22.44 1.42 Fixed window kit 19.40 x 19.13
    21.65 22.44 1.42 Fixed window kit 19.40 x 19.13
    21.65 22.44 1.5 Hinged window kit 19.40 x 19.13
    - - - Hinged window kit 19.40 x 19.13