Image for Base with Cutout for Sloped Front from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Base with Cutout for Sloped Front

Bulletin Number:

  • P9
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Closes off open bottom of sloped-front enclosures. Also fits Series 4 Pendant Arm Flange Coupling Systems 80 and 80/140. The 14 gauge steel base has a stiffener framework attached to the inside and mounting holes that provide a rigid mounting means for 8.00 x 8.00-in. pedestal, pedestal extension, swivel tilt or angle adapter. Base has foam-in-place gasket and RAL 7035 textured light-gray polyester powder paint finish. Mounting hardware is furnished.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in.
    Catalog Number A in. B in.
    23.62 23.62