Image for Accessory Handle Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand items are locally available now.

 

Accessory Handle Kit

Catalog Number:  CHDLK
Back To Product

Bulletin Number:

  • C2
  • Material:

  • Steel
  • Model Code:

  • 15284
  • Ship Wt. Std. Pkg. (lbs):

  • 1.52
  • Interchangeable:

  • False
  • Finish:

  • Steel/Plastic
  • Product Weight lbs.:

  • 1.7
  • Bulletin Number:

  • C2
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Install handles on the integral handle extrusions or the bottom of the enclosure. Handle is 13.40-in. long and can be cut down to fit smaller enclosure sizes. Aluminum tube has RAL 9005 black polyester powder paint finish. Plastic ends are RAL 9005 black. Kit includes one pair of handles and all mounting hardware.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Accessory Handle Kit
    Catalog Number
    CHDLK

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list