Image for Concept Deep Hinged Window Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Deep Hinged Window Kit

Catalog Number:  CWHD5557
Back To Product

Bulletin Number:

  • C2
  • Material:

  • Steel
  • Model Code:

  • 41710
  • Ship Wt. Std. Pkg. (lbs):

  • 18.5
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61
  • Industry Standards:

    UL 508A, 508, File Number E61997: Type 12 NEMA Type 12 CSA File Number LR42186: Type 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    Kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Two-inch space between enclosure front opening and window surface accommodates switches, lights, meters and other components. This kit can be used as an accessory window kit on larger standard Hoffman enclosure doors. Textured finish, ANSI 61 gray or RAL 7035 light gray.
    Concept Deep Hinged Window Kit
    Catalog Number
    CWHD5557
    A in. 21.65
    B in. 22.44
    C in. 3.5
    Window Size M x N in. 19.40 x 19.13
    No accessories available.