Image for DIN Type Rails from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

DIN Type Rails

Bulletin Number:

  • CA1
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    DIN Type Rails receive terminal blocks, relays, switches, filters, timers and various other electrical and electronic components. Lengths fit size of enclosure. All DIN rails made of plated steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Fits
    Catalog Number Description Fits
    Plated DIN rail Type TS-15 A = 116mm
    Plated DIN rail Type TS-35 A = 116mm
    Plated DIN rail Type TS-35 A = 149mm
    Plated DIN rail Type TS-15 A = 167mm
    Plated DIN rail Type TS-35 A = 189mm
    Plated DIN rail Type TS-35 A = 210mm
    Plated DIN rail Type TS-35 A = 249mm
    Plated DIN rail Type TS-35 A = 313mm
    Plated DIN rail Type TS-35 A = 349mm
    Plated DIN rail Type TS-15 A = 67mm