Image for Small-Volume Type Y and Z Purging/Pressurization System from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Small-Volume Type Y and Z Purging/Pressurization System

Catalog Number:  A1001YZUMC2
Back To Product

Bulletin Number:

  • HL
  • Model Code:

  • 12797
  • Ship Wt. Std. Pkg. (lbs):

  • 7.98
  • Interchangeable:

  • False
  • Finish:

  • Alum/Black
  • Weight kg:

  • 3.86
  • Weight lb.:

  • 8.50
  • Industry Standards:

    For A1001YZUMC1 (Volume up to 2 cubic feet) NEC Type Y Class I, Division 1, Groups A, B, C and D to Division 2 NEC Type Z Class I, Division 2, Groups A, B, C and D to Unclassified Classified by Underwriters Laboratories, cUL and Factory Mutual For A1001YZUMC2 (Volume up to 10 cubic feet) NEC Type Y Class II, Division 1, Groups F and G to Division 2 NEC Type Z Class II, Division 2, Groups F and G to Unclassified Classified by Underwriters Laboratories, cUL and Factory Mutual
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.

    Application:

    Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.

    Specifications:

  • Universal mount
  • Available in two models for enclosures with a maximum enclosure volume of up to 2 or 10 cubic feet
  • Mounting plate: Type 316 brushed stainless steel
  • Regulator body: zinc with enamel finish
  • Enclosure pressure gauge: aluminum with enamel finish
  • Polycarbonate regulator handle
  • Fastener hardware available in aluminum and stainless steel
  • Includes tamper-proof regulator with gauge (TR-10G) to comply with NFPA standard requiring protection against overpressurization
  • Note: Pressure Vent not required when inlet pressure limited to 5PSI using standard TR-10G. For inlet pressure over 5PSI order EPV-1-SA-00 or EPV-1-SA-90 separately. Contact Hoffman for pricing.
  • Protected Enclosures:

    Enclosures should be constructed from materials such as metal, fiberglass or polycarbonate material to meet or exceed NEMA Type 4, Type 4X or Type 12 performance requirements.

    Class Ratings:

  • Classes define the explosive or ignitable substances that are present in the atmosphere.
  • Class I Flammable gases or liquid vapors
  • Class II Ignitable metal, carbon or organic dusts
  • Class III Ignitable fibrous materials
  • Group Ratings:

    Groups define substances by rating their explosive or ignitable nature in relation to other known substances.

    Typical Class I Substances:

  • Group A Acetylene
  • Group B Hydrogen or >30% hydrogen by volume
  • Group C Ethyl, ether and ethylene
  • Group D Propane
  • Typical Class II Substances:

  • Group E Aluminum, magnesium and alloys
  • Group F Carbon, coke and coal
  • Group G Flour, grain, wood, plastic and chemicals
  • Division Ratings:

  • Divisions define the degree of hazard by determining an explosive or ignitable substance’s expected concentration in the atmosphere.
  • Division 1 Contains substances under normal conditions
  • Division 2 Contains substances under abnormal conditions
  • Notes:

  • Division 1 areas must be surrounded by Division 2 areas.
  • Class II, Group E areas must be rated as Division 1 areas.
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Small-Volume Type Y and Z Purging/Pressurization System
    Catalog Number
    A1001YZUMC2
    Depth in. 5.00
    Height in. 9.00
    Volume ft. 3 10
    Model 1001, Class 2
    No accessories available.