Image for Large-Volume ATEX Purge System Type Y, Z and Ex [pz] from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Large-Volume ATEX Purge System Type Y, Z and Ex [pz]

Catalog Number:  ATEX3003YZVM
Back To Product

Bulletin Number:

  • HL
  • Model Code:

  • 17363
  • Ship Wt. Std. Pkg. (lbs):

  • 10.0
  • Interchangeable:

  • False
  • Weight lb.:

  • 18
  • Weight kg:

  • 8.2
  • Industry Standards:

    (Volume up to 90 cubic feet) 3003 WPSA Type Y System, UL and FM Certified: Class I, Division I Group A,B,C, and D/Zone 1, Groups IIB and H2 to Division 2/Zone 2 Type Z system, UL and FM Certified: Class 1, Division 2 Group A,B,C, and D/Zone 2, Groups IIB and H2 to Non-hazardous ATEX Certified II 3 (3) G Ex [pz] II, -29 C ≤ Tamb. ≤ 49 C
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    <p></p>

    Application:

  • Hoffman’s Ex [pz] purge system is designed and certified according to European requirements of ATEX Directive 94/9/EC and EN60079-2 for Type Ex [pz] applications. ATEX certified Ex [pz] purge systems reduce the classification in the protected enclosure from Zone 2 to non-hazardous, thereby allowing the use and operation of general purpose equipment in the protected enclosure. Used as a Type Y purge reduces classification from Div. 1 to Div. 2. Type Z purge reduces classification from Div. 2 to Non-Hazardous.
  • These products are designed to supply one or more enclosures with a protective gas supply. Purge/pressurization systems can be used for electronics, electrical equipment, motors and switch gear in wall-mount to large enclosures. purge/pressurization systems also meet the demands of rack-mounted instrumentation, video displays, programmable controllers, computers, printers, recorders and measurement and calibration equipment.
  • Protected Enclosures: Enclosures should be constructed from materials such as metal or polycarbonate material to meet or exceed NEMA Type 4 or Type 12 performance requirements.
  • Specifications:

  • Available in 90 cubic feet maximum enclosure volume model
  • Regulator body: zinc with enamel finish
  • Vertical mount (VM) or horizontal mount (HM)
  • System face plate and mounting plate: Type 316 stainless steel tumble finish
  • Enclosure protection vent (90 degree)
  • Enclosure supply and enclosure reference bulkhead fittings: Type 316 stainless steel
  • Fastener hardware available in aluminum and stainless steel
  • Manifold body: anodized aluminum with Type 316 stainless steel valves
  • Enclosure pressure gauge: aluminum with enamel finish
  • Explosion-proof differential pressure switch with “C” contacts for alarm
  • Gas supply gauge: poly case and nickel-plated tube
  • Rapid-exchange control valve
  • Modifications and Customizations:

    nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local HOFFMAN sales office or distributor for complete information.
    Downloads (  1 - 4 of 4  )
    Certifications
    Documents
    Large-Volume ATEX Purge System Type Y, Z and Ex [pz]
    Catalog Number
    ATEX3003YZVM
    Width in. 8.00
    Depth in. 7.50
    Height in. 14.00
    Volume ft. 3 90
    No accessories available.