Image for Cut-Off Fitting from nVent | Hoffman
+ / - Hover over image to Zoom

Cut-Off Fitting

Bulletin Number:

  • F25
  • Material:

  • Fiberglass
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For lengths up to 24.00 in. (610 mm). Shorten body to desired length and bond flange to body. Adhesive is furnished.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. F in. G in.
    Catalog Number A in. B in. F in. G in.
    4 4 3.38 3.38
    6 6 5.38 5.38