Image for Swing-Out Panel from nVent | Hoffman
+ / - Hover over image to Zoom

Swing-Out Panel

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Swing-Out Panels allow a front-mounted panel to pivot out of an enclosure frame opening. This accessory includes a white panel and all the necessary hardware.
  • Spring-loaded pivot post allows for easy installation
  • Swing-Out Panels are available for 600-, 700- and 800-mm wide enclosures
  • Supports have a white finish. Hinge blocks are anodized black.
  • Panels provide 170 degrees of rotation, with capability to hinge from the right or left side
  • Quarter-turn latches are provided to secure the Swing-Out Panel in the closed position
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Frame Width H in. W in. Fits Frame
    Catalog Number A in. B in. Fits Frame Width H in. W in. Fits Frame
    23.62 27.56 600 21.18 20.28 700 or taller
    23.62 55.12 600 48.74 20.28 1400 or taller
    - - 600 56.61 20.28 1600 or taller
    23.62 70.87 600 64.49 20.28 1800 or taller
    23.62 78.74 600 72.36 20.28 2000 or taller
    23.62 86.61 600 80.24 20.28 2200 tall
    27.56 55.12 700 48.74 24.21 1400 or taller
    31.5 27.56 800 21.18 28.15 700 or taller
    31.5 55.12 800 48.74 28.15 1400 or taller
    31.5 62.99 800 56.61 28.15 1600 or taller
    31.5 70.87 800 64.49 28.15 1800 or taller
    31.5 78.74 800 72.36 28.15 2000 or taller
    31.5 86.61 800 80.24 28.15 2200 tall