Image for ProLine Solid Sides from nVent | Hoffman
+ / - Hover over image to Zoom

Solid Sides

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Provides a continuous panel surface in multiple-bay enclosures. The joining mounting plate is inserted between mounting plate of equal height. It can be installed from front or rear. Holes for grounding and mounting hardware are provided. Conductive mounting plates are unpainted galvanized steel.

    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Gauge Type H x W in. H x W mm Fits Frame A x C
    Catalog Number A in. B in. Gauge Type H x W in. H x W mm Fits Frame A x C
    27.56 23.62 16 Steel 25.16 x 21.77 639 x 553 700 x 600
    27.56 23.62 16 EMC 25.16 x 21.77 639 x 553 700 x 600
    27.56 23.62 16 Stainless Steel 25.16 x 21.77 639 x 553 700 x 600
    - - 16 Steel 44.84 x 17.83 1139 x 453 1200 x 500
    55.12 19.69 16 Steel 52.72 x 17.83 1339 x 453 1400 x 500
    55.12 19.69 16 EMC 52.72 x 17.83 1339 x 453 1400 x 500
    55.12 23.62 16 Steel 52.72 x 21.77 1339 x 553 1400 x 600
    55.12 23.62 16 EMC 52.72 x 21.77 1339 x 553 1400 x 600
    55.12 23.62 16 Stainless Steel 52.72 x 21.77 1339 x 553 1400 x 600
    55.12 31.5 16 Steel 52.72 x 29.65 1339 x 753 1400 x 800
    55.12 31.5 16 Stainless Steel 52.72 x 29.65 1339 x 753 1400 x 800
    55.12 31.5 16 EMC 52.72 x 29.65 1339 x 753 1400 x 800
    62.99 15.75 16 Steel 60.59 x 13.90 1539 x 353 1600 x 400
    62.99 15.75 16 EMC 60.59 x 13.90 1539 x 353 1600 x 400
    62.99 19.69 16 Steel 60.59 x 17.83 1539 x 453 1600 x 500
    62.99 19.69 16 EMC 60.59 x 17.83 1539 x 453 1600 x 500
    62.99 23.62 16 Steel 60.59 x 21.77 1539 x 553 1600 x 600
    62.99 23.62 16 Stainless Steel 60.59 x 21.77 1539 x 553 1600 x 600
    62.99 31.5 16 Steel 60.59 x 29.65 1539 x 753 1600 x 800
    62.99 31.5 16 Stainless Steel 60.59 x 29.65 1539 x 753 1600 x 800
    70.87 15.75 16 Steel 68.46 x 13.90 1739 x 353 1800 x 400
    70.87 15.75 16 EMC 68.46 x 13.90 1739 x 353 1800 x 400
    70.87 19.69 16 Steel 68.46 x 17.83 1739 x 453 1800 x 500
    70.87 23.62 16 Steel 68.46 x 21.77 1739 x 553 1800 x 600
    70.87 23.62 16 EMC 68.46 x 21.77 1739 x 553 1800 x 600
    70.87 23.62 16 Stainless Steel 68.46 x 21.77 1739 x 553 1800 x 600
    70.87 31.5 16 Steel 68.46 x 29.65 1739 x 753 1800 x 800
    70.87 31.5 16 EMC 68.46 x 29.65 1739 x 753 1800 x 800
    70.87 31.5 16 Stainless Steel 68.46 x 29.65 1739 x 753 1800 x 800
    78.74 15.75 16 Steel 76.34 x 13.90 1939 x 353 2000 x 400
    78.74 15.75 16 EMC 76.34 x 13.90 1939 x 353 2000 x 400
    78.74 19.69 16 Steel 76.34 x 17.83 1939 x 453 2000 x 500
    78.74 23.62 16 Steel 76.34 x 21.77 1939 x 553 2000 x 600
    78.74 23.62 16 EMC 76.34 x 21.77 1939 x 553 2000 x 600
    78.74 23.62 16 Stainless Steel 76.34 x 21.77 1939 x 553 2000 x 600
    78.74 31.5 16 Steel 76.34 x 29.65 1939 x 753 2000 x 800
    78.74 31.5 16 EMC 76.34 x 29.65 1939 x 753 2000 x 800
    78.74 31.5 16 Stainless Steel 76.34 x 29.65 1939 x 753 2000 x 800
    78.74 35.43 14 Steel 76.34 x 33.58 1939 x 853 2000 x 900
    78.74 31.5 14 EMC 76.34 x 33.58 1939 x 853 2000 x 900
    86.61 19.69 16 Steel 84.21 x 17.83 2139 x 453 2200 x 500
    86.61 19.69 16 EMC 84.21 x 17.83 2139 x 453 2200 x 500
    86.61 23.62 16 Steel 84.21 x 21.77 2139 x 553 2200 x 600
    86.61 31.5 16 Steel 84.21 x 29.65 2139 x 753 2200 x 800
    86.61 31.5 16 EMC 84.21 x 29.65 2139 x 753 2200 x 800
    86.61 31.5 16 Stainless Steel 84.21 x 29.65 2139 x 753 2200 x 800
    86.61 35.43 14 Steel 84.21 x 33.58 2139 x 853 2200 x 900
    86.61 35.43 14 EMC 84.21 x 33.58 2139 x 853 2200 x 900