Image for Rack Angle Adapter Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

Rack Angle Adapter Bracket

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Rack Angle Adapter Brackets mount to ProLine and ProLine G2 Rack Angles. They bring out the rear leg mounting surface to allow traditional Rack Mount Slides (A16SL2U, sold separately) to be used. Fits tapped or through-hole ProLine and ProLine G2 Rack Angles. Rack Angle Adapter Brackets come in a quantity of four and are 14 gauge steel. They have a plated finish.

    Description:

    Rack Angle Adapter Brackets mount to ProLine and ProLine G2 Rack Angles. They bring out the rear leg mounting surface to allow traditional Rack Mount Slides (A16SL2U, sold separately) to be used. Fits tapped or through-hole ProLine and ProLine G2 Rack Angles. Rack Angle Adapter Brackets come in a quantity of four and are 14 gauge steel. They have a plated finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Gauge Use With
    Catalog Number Gauge Use With
    14 Rack-Mount Slides A16SL2U