Image for ProLine Fastener Packages from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine Fastener Packages

Bulletin Number:

  • DACCY
  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Use to fasten components to the grid system. PGF Packages include 20 front-loading clip nuts (M6) and 20 combination-drive washer-head bolts (M6). Grounding Package is used with the rectangular holes in the ProLine frame to provide electrical continuity between the frame and the grid system. ASM5T Package is used with ProLine frames having round holes. Package includes 20 M5 self-tapping screws.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Use In Color
    Catalog Number Description Use In Color
    Standard Package - M6 cage nuts and bolts Rectangular holes -
    Grounding Package - M6 grounding cage nuts and bolts Tapped holes -
    M5 x 12 mm thread-forming Phillips hex head screws Round holes Silver