Image for ProLine-DD Modular Subpanel from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine-DD Modular Subpanel

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The Subpanel mounts inside the ProLine-DD Modular Enclosures. The subpanel size is 2000 x 1800 mm and is constructed of 10 gauge steel. It also has glide blocks to facilitate handling and installation (hardware is included).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Finish Used with Assembled Enclosure 1 Used with Assembled Enclosure 2 Used with Assembled Enclosure 3 Used with Assembled Enclosure 4
    Catalog Number Finish Used with Assembled Enclosure 1 Used with Assembled Enclosure 2 Used with Assembled Enclosure 3 Used with Assembled Enclosure 4
    White Paint PTDDC16124 PTDDC16125 PTDDC16126 -
    Conductive PTDDC16124 PTDDC16125 PTDDC16126 -
    White Paint PTDDC16164 PTDDC16165 PTDDC16166 -
    Conductive PTDDC16164 PTDDC16165 PTDDC16166 -
    White Paint PTDDC18164 PTDDC18165 PTDDC18166 -
    Conductive PTDDC18164 PTDDC18165 PTDDC18166 -
    White Paint PTDDC18184 PTDDC18185 PTDDC18186 -
    Conductive PTDDC18184 PTDDC18185 PTDDC18186 -
    White Paint PTDDC20165 PTDDC20166 - -
    Conductive PTDDC20165 PTDDC20166 - -
    White Paint PTDDC20185 PTDDC20186 PTDLD20185 PTDLD20186
    Conductive PTDDC20185 PTDDC20186 PTDLD20185 PTDLD20186
    White Paint PTDDC22165 PTDDC22166 - -
    Conductive PTDDC22165 PTDDC22166 - -