Image for ProLine Barrier Panels from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine Barrier Panels

Bulletin Number:

  • P40
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity.

    Description:

  • Optional blank Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity. Made from 16 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint.
  • EMC Barrier Panels are designed to be used as electrical buffers between joined or ganged enclosure systems. Made from 16 gauge steel with a plated finish.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Type Description H in. W in.
    Catalog Number A in. B in. Type Description H in. W in.
    62.99 19.69 Painted Fits between frames 1600-mm tall x 500-mm deep 60.59 17.83
    62.99 19.69 EMC Fits between frames 1600-mm tall x 500-mm deep 60.59 17.83
    62.99 23.62 Painted Fits between frames 1600-mm tall x 600-mm deep 60.59 21.77
    70.87 19.69 Painted Fits between frames 1800-mm tall x 500-mm deep 68.47 17.83
    70.87 19.69 EMC Fits between frames 1800-mm tall x 500-mm deep 68.47 17.83
    70.87 23.62 Painted Fits between frames 1800-mm tall x 600-mm deep 68.47 21.77
    70.87 23.62 EMC Fits between frames 1800-mm tall x 600-mm deep 68.47 21.77
    70.87 31.5 Painted Fits between frames 1800-mm tall x 800-mm deep 68.47 29.65
    78.74 19.69 Painted Fits between frames 2000-mm tall x 500-mm deep 76.34 17.83
    78.74 19.69 EMC Fits between frames 2000-mm tall x 500-mm deep 76.34 17.83
    78.74 23.62 Painted Fits between frames 2000-mm tall x 600-mm deep 76.34 21.77
    78.74 23.62 EMC Fits between frames 2000-mm tall x 600-mm deep 76.34 21.77
    78.74 31.5 Painted Fits between frames 2000-mm tall x 800-mm deep 76.34 29.65
    86.61 19.69 EMC Fits between frames 2200-mm tall x 500-mm deep 84.22 17.83
    86.61 23.62 Painted Fits between frames 2200-mm tall x 600-mm deep 84.22 21.77
    86.61 23.62 EMC Fits between frames 2200-mm tall x 600-mm deep 84.22 21.77
    86.61 31.5 Painted Fits between frames 2200-mm tall x 800-mm deep 84.22 29.65
    86.61 31.5 EMC Fits between frames 2200-mm tall x 800-mm deep 84.22 29.65