Image for ProLine-PC Access Cover from nVent | Hoffman
+ / - Hover over image to Zoom

Access Cover

Bulletin Number:

  • P20PC
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provides a solid, flat cover or additional mounting surface for front accessory opening. Cover is gasketed to maintain enclosure integrity. Covers are stainless steel or finished with RAL 7035 textured light-gray polyester powder paint. Hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Fits B in.
    Catalog Number Description Fits B in.
    Steel 600 23.30
    Stainless Steel 600 23.30
    Steel 800 31.17
    Stainless Steel 800 31.17