Image for Door-Mount Fan Tray and Blocking Plate from nVent | Hoffman
+ / - Hover over image to Zoom

Door-Mount Fan Tray and Blocking Plate

Bulletin Number:

  • DPY
  • DTHRM
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The Door-Mount Fan Tray is used with perforated ProLine™ doors to blow air through the perforations. Mounts to door bars. Use Blocking Plates to prevent short cycling of fans. Includes two 6-in. fans and mounting plate, two finger guards, power cord and mounting hardware. The Blocking Plate is used with the Door-Mount Fan Tray to direct airflow and prevent short cycling. Multiple plates can be used to fill door opening and achieve desired airflow. Mounts to door bars. Includes one blocking plate and mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Voltage
    Catalog Number Description Voltage
    Door-Mount Fan Tray 115 VAC
    Blocking Plate