Image for Quick Tray Pro Wire Mesh Cable Tray System from nVent | Hoffman
+ / - Hover over image to Zoom

Quick Tray Pro Wire Mesh Cable Tray System

Bulletin Number:

  • DQT
  • Material:

  • Steel
  • Industry Standards:

    UL Classified for suitability as equipment ground conductor only. NFPA 70, National Electrical Code, Article 392: Cable Trays; provides UL Classification and labels IEC 61537, Cable Tray Systems and Cable Ladder systems for Cable Management NEMA VE 1, Metal Cable Tray Systems, for materials, sizes and configurations
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Notes:

  • All straight 10-ft. sections are packaged and sold in quantities of 4.
  • Cat6 and Cat6A fill rates are based on 50% fill rate.
  • Applications:

    The Quick Tray Pro cable tray routes cables through unused space while keeping them accessible for easy maintenance. Combine components to configure a system that meets application requirements.

    Specifications:

  • Made of high-strength 5-mm or higher gauge steel wire
  • T-weld top wire
  • Finish:

    Pre-galvanized steel or black powder-coated finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Load per 6-ft. span lbs. ft. Cat6 Fill Rate .19-in. dia. cable Cat6A Fill Rate .23-in. dia. cable Splice Quantity Nominal Width (in.) Weight per section (lbs.) Cable qty @75% fill (CAT 6) Load (lbs./ft.) Splice qty. per joint
    Catalog Number A in. B in. C in. Description Load per 6-ft. span lbs. ft. Cat6 Fill Rate .19-in. dia. cable Cat6A Fill Rate .23-in. dia. cable Splice Quantity Nominal Width (in.) Weight per section (lbs.) Cable qty @75% fill (CAT 6) Load (lbs./ft.) Splice qty. per joint
    2 4 120 2 x 4-in. Straight Section 43 108 99 2 4 7 108 45 4
    2 4 120 2 x 4-in. Straight Section 43 108 99 2 4 7 108 45 2
    2 6 120 2 x 6-in. Straight Section 50 163 149 4 6 9 163 50 4
    2 6 120 2 x 6-in. Straight Section 50 163 149 4 6 9 163 50 4
    2 8 120 2 x 8-in. Straight Section 52 218 200 4 8 10.5 218 52 4
    2 8 120 2 x 8-in. Straight Section 52 218 200 4 8 10.5 218 52 4
    2 12 120 2 x 12-in. Straight Section 58 326 298 4 - - - - -
    2 12 120 2 x 12-in. Straight Section 58 326 298 4 12 12 326 58 4
    2 16 120 2 x 16-in. Straight Section 70 439 402 4 16 15 439 70 4
    2 16 120 2 x 16-in. Straight Section 70 439 402 4 16 15 439 70 4
    2 18 120 2 x 18-in. Straight Section 70 495 452 4 18 23 495 70 4
    2 18 120 2 x 18-in. Straight Section 70 495 452 4 18 23 495 70 4
    2 20 120 2 x 20-in. Straight Section 73 550 503 5 - - - - -
    2 20 120 2 x 20-in. Straight Section 73 550 503 5 20 25 550 73 5
    2 22 120 2 x 22-in. Straight Section 73 600 554 5 22 27 600 73 5
    2 22 120 2 x 22-in. Straight Section 73 600 554 5 22 27 600 73 5
    2 24 120 2 x 24-in. Straight Section 75 660 604 5 24 31 660 75 5
    2 24 120 2 x 24-in. Straight Section 75 660 604 5 - - - - -
    4 4 120 4 x 4-in. Straight Section 45 205 188 4 - - - - -
    4 4 120 4 x 4-in. Straight Section 45 205 188 4 - - - - -
    4 6 120 4 x 6-in. Straight Section 49 310 285 5 - - - - -
    4 6 120 4 x 6-in. Straight Section 49 310 285 5 - - - - -
    4 8 120 4 x 8-in. Straight Section 78 416 380 6 - - - - -
    4 8 120 4 x 8-in. Straight Section 78 416 380 6 - - - - -
    4 12 120 4 x 12-in. Straight Section 78 621 568 6 12 23 621 78 6
    4 12 120 4 x 12-in. Straight Section 78 621 568 6 12 23 621 78 6
    4 16 120 4 x 16-in. Straight Section 108 837 765 7 16 27 837 108 7
    4 16 120 4 x 16-in. Straight Section 108 837 765 7 16 27 837 108 7
    4 18 120 4 x 18-in. Straight Section 116 942 862 7 18 29 942 116 7
    4 18 120 4 x 18-in. Straight Section 116 942 862 7 18 29 942 116 7
    4 20 120 4 x 20-in. Straight Section 116 1047 958 7 20 31 1047 116 7
    4 20 120 4 x 20-in. Straight Section 116 1047 958 7 20 31 1047 116 7
    4 22 120 4 x 22-in. Straight Section 116 1152 1054 8 22 33 1152 116 8
    4 22 120 4 x 22-in. Straight Section 116 1152 1054 8 22 33 1152 116 8
    4 24 120 4 x 24-in. Straight Section 116 1257 1150 8 24 35 1257 116 8
    4 24 120 4 x 24-in. Straight Section 116 1257 1150 8 24 35 1257 116 8
    6 8 120 6 x 8-in. Straight Section 116 623 570 6 8 23 623 116 6
    6 8 120 6 x 8-in. Straight Section 116 623 570 6 8 23 623 116 6
    6 12 120 6 x 12-in. Straight Section 123 931 852 6 12 27 931 23 6
    6 12 120 6 x 12-in. Straight Section 123 931 852 6 - - - - -
    6 16 120 6 x 16-in. Straight Section 123 1255 1148 7 16 31 1255 123 7
    6 16 120 6 x 16-in. Straight Section 123 1255 1148 7 16 31 1255 123 7
    6 18 120 6 x 18-in. Straight Section 127 1413 1292 7 18 33 1413 127 7
    6 18 120 6 x 18-in. Straight Section 127 1413 1292 7 18 33 1413 127 7
    6 20 120 6 x 20-in. Straight Section 127 1571 1437 7 20 35 1571 127 7
    6 20 120 6 x 20-in. Straight Section 127 1571 1437 7 20 35 1571 127 7
    6 22 120 6 x 22-in. Straight Section 127 1728 1580 8 - - - - -
    6 22 120 6 x 22-in. Straight Section 127 1728 1580 8 - - - - -
    6 24 120 6 x 24-in. Straight Section 150 1886 1726 8 - - - - -
    6 24 120 6 x 24-in. Straight Section 150 1886 1726 8 - - - - -