Image for Lay-In NEMA Type 3R Wireway Straight Section from nVent | Hoffman
+ / - Hover over image to Zoom

Lay-In NEMA Type 3R Wireway Straight Section

Bulletin Number:

  • F30G
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available in lengths from 12 in. (305 mm) to 120 in. (3038 mm).

    Description:

    Available in lengths from 12 in. (305 mm) to 120 in. (3038 mm).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in.
    Catalog Number A in. B in. C in.
    4 4 12
    4 4 60
    4 4 120
    6 6 12
    6 6 60
    6 6 120
    8 8 12
    8 8 60
    8 8 120