Image for Lay-In NEMA Type 1 Galvanized Wireway Straight Section from nVent | Hoffman
+ / - Hover over image to Zoom

Lay-In NEMA Type 1 Galvanized Wireway Straight Section

Bulletin Number:

  • F40G
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Available in lengths from 12.00 in. (305 mm) to 120.00 in. (3048 mm), with or without knockouts.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. X in. Y in. Number of Knockouts .50 in.-.75 in. Number of Knockouts 1.00 in.-1.25 in. Fits Frame Height
    Catalog Number A in. B in. C in. F in. X in. Y in. Number of Knockouts .50 in.-.75 in. Number of Knockouts 1.00 in.-1.25 in. Fits Frame Height
    10 10 120 --- --- --- --- -
    10 10 12 --- --- --- --- -
    10 10 24 --- --- --- --- -
    10 10 36 --- --- --- --- -
    10 10 48 --- --- --- --- -
    10 10 60 --- --- --- --- -
    10 10 72 --- --- --- --- -
    12 12 120 --- --- --- --- -
    12 12 12 --- --- --- --- -
    12 12 24 --- --- --- --- -
    12 12 36 --- --- --- --- -
    12 12 48 --- --- --- --- -
    12 12 60 --- --- --- --- -
    2.5 2.5 120 --- --- --- --- -
    2.5 2.5 120 1.06 6.00 12.00 80 -
    2.5 2.5 12 --- --- --- --- -
    2.5 2.5 12 1.06 3.00 6.00 8 -
    2.5 2.5 24 --- --- --- --- -
    2.5 2.5 24 1.06 6.00 12.00 16 -
    2.5 2.5 36 --- --- --- --- -
    2.5 2.5 36 1.06 6.00 12.00 24 -
    2.5 2.5 48 --- --- --- --- -
    2.5 2.5 60 --- --- --- --- -
    2.5 2.5 60 1.06 6.00 12.00 40 -
    4 4 120 --- --- --- --- -
    4 4 120 1.62 6.00 12.00 40 40 -
    4 4 12 --- --- --- --- -
    4 4 12 1.62 3.00 6.00 4 4 -
    4 4 18 --- --- --- --- -
    4 4 24 --- --- --- --- -
    4 4 24 1.62 6.00 12.00 8 8 -
    4 4 36 --- --- --- --- -
    4 4 36 1.62 6.00 12.00 12 12 -
    4 4 48 --- --- --- --- -
    4 4 48 1.62 6.00 12.00 16 16 -
    4 4 60 --- --- --- --- -
    4 4 60 1.62 6.00 12.00 20 20 -
    4 4 72 --- --- --- --- -
    4 4 72 1.62 6.00 12.00 24 24 -
    6 6 120 --- --- --- --- -
    6 6 120 1.62 6.00 12.00 40 40 -
    6 6 12 --- --- --- --- -
    6 6 12 1.62 6.00 12.00 4 4 -
    6 6 18 --- --- --- --- -
    6 6 24 --- --- --- --- -
    6 6 24 1.62 6.00 12.00 8 8 -
    6 6 36 --- --- --- --- -
    6 6 36 1.62 6.00 12.00 12 12 -
    6 6 48 --- --- --- --- -
    6 6 48 1.62 6.00 12.00 16 16 -
    6 6 60 --- --- --- --- -
    6 6 60 1.62 6.00 12.00 20 20 -
    6 6 72 --- --- --- --- -
    6 6 72 1.62 6.00 12.00 24 24 -
    8 8 120 --- --- --- --- -
    8 8 120 1.62 6.00 12.00 40 40 -
    8 8 12 --- --- --- --- -
    8 8 12 1.62 3.00 6.00 4 4 -
    8 8 18 --- --- --- --- -
    8 8 24 --- --- --- --- -
    8 8 24 1.62 6.00 12.00 8 8 -
    8 8 36 --- --- --- --- -
    8 8 36 1.62 6.00 12.00 12 12 -
    8 8 48 --- --- --- --- -
    8 8 48 1.62 6.00 12.00 16 16 -
    8 8 60 - --- --- --- ---
    8 8 60 1.62 6.00 12.00 20 20 -
    8 8 72 --- --- --- --- -
    8 8 72 1.62 6.00 12.00 24 24 -