Image for Transition Cover from nVent | Hoffman
+ / - Hover over image to Zoom

Transition Cover

Bulletin Number:

  • F23
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Transitions from a sloped to standard cable tray. Available with right- and left-hand slope. Will fit the Splice (order separately) or anywhere on a straight section (transition cover sloped to flat left-hand shown in drawing).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. K in. Description Fits Cable Tray Size
    Catalog Number A in. B in. K in. Description Fits Cable Tray Size
    3 3 1.06 Transition Cover Sloped to Flat Left Hand 3 x 3
    3 3 1.06 Transition Cover Sloped to Flat Right Hand 3 x 3
    4 4 1.42 Transition Cover Sloped to Flat Left Hand 4 x 4
    4 4 1.42 Transition Cover Sloped to Flat Right Hand 4 x 4
    4 6 2.16 Transition Cover Sloped to Flat Left Hand 4 x 6, 6 x 6
    4 6 2.16 Transition Cover Sloped to Flat Right Hand 4 x 6, 6 x 6