Image for Runway Elevation Kit from nVent | Hoffman
+ / - Hover over image to Zoom

Runway Elevation Kit

Bulletin Number:

  • DCR
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Elevates ladder rack 3 or 6 in. (76 or 152 mm) above rack-to-ladder mounting plate. Use on any width ladder rack. Kit includes two brackets and all mounting hardware. Made of heavy plated steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Kit Qty. A in.
    Catalog Number Kit Qty. A in.
    1 3.00
    1 3
    1 3.00
    1 6.00
    1 6
    1 6.00
    1 12
    1 12
    1 12.00