Image for Polymer Insert from nVent | Hoffman
+ / - Hover over image to Zoom

Polymer Insert

Bulletin Number:

  • DQT
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Polymer inserts provide continuous support for the cables when used as a tray liner. This flame retardant polymer material is prescored at the factory to fit in all standard width Quick Tray Pro cable trays.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number B in. C in. Description Tray Width in.
    Catalog Number B in. C in. Description Tray Width in.
    12 480 12 x 120-in. (305 x 3048-mm) Polymer Insert 12
    16 480 16 x 120-in. (406 x 3048-mm) Polymer Insert 16
    18 480 18 x 120-in. (457 x 3048-mm) Polymer Insert 18
    20 480 20 x 120-in. (508 x 3048-mm) Polymer Insert 20
    24 480 24 x 120-in. (610 x 3048-mm) Polymer Insert 24
    4 480 4 x 120-in. (102 x 3048-mm) Polymer Insert 4
    6 480 6 x 120-in. (152 x 3048-mm) Polymer Insert 6
    8 480 8 x 120-in. (203 x 3048-mm) Polymer Insert 8