Image for L-Brackets from nVent | Hoffman
+ / - Hover over image to Zoom

L-Brackets

Bulletin Number:

  • DQT
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    L-Brackets mount directly to wall for overhead mounting. Corrosion-resistant plated finish. Fasten Quick Tray Pro™ to bracket with one QTPSSW3/QTPSSW3BLK Splice Washer and one QTPBNWK/QTPBNWKBLK Splice Kit on sizes up to 8 in. (203 mm); use two on 12-in. (305-mm) trays.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description
    Catalog Number A in. B in. C in. Description
    6 1 12 12-in. L-Bracket
    6 1 12 12-in. L-Bracket
    6 1 4 4-in. L-Bracket
    6 1 4 4-in. L-Bracket
    6 1 8 8-in. L-Bracket
    6 1 8 8-in. L-Bracket