Image for Hinged Cover Wiring Trough, NEMA Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

Hinged Cover Wiring Trough, NEMA Type 12

Bulletin Number:

  • F20HC
  • Material:

  • Steel
  • Industry Standards:

    UL 870 Listed; File No. E27524 NEMA Type 12 JIC standards EGP-1-1967 and EMP-1-1967 CSA, File No. 42184, Type 1 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This wiring trough meets basic functionality requirements for moist or dirty applications, with the added feature of a hinged, screw clamp cover for easy access.

    Applications:

    This wiring trough meets basic functionality requirements for moist or dirty applications, with the added feature of a hinged, screw clamp cover for easy access.

    Features:

  • Ends and seams continuously welded and ground smooth
  • No holes or knockouts
  • Butt hinges
  • External screw clamps
  • Screw clamps
  • Oil-resistant gasket and adhesive
  • Specifications:

    14 gauge steel covers and bodies

    Finish:

    ANSI 61 gray polyester powder coating inside and out over pretreated surfaces.

    Accessories:

    Touch-Up Paint
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. K in. L in. D in. F in. G in. M in. W in. Clamps Mounting Bracket
    Catalog Number A in. B in. C in. K in. L in. D in. F in. G in. M in. W in. Clamps Mounting Bracket
    2.5 2.5 12 --- 12.25 3.19 2.11 0.41 4.00 2 2
    2.5 2.5 18 --- 18.25 3.19 2.11 0.41 4.00 2 2
    2.5 2.5 24 --- 24.25 3.19 2.11 0.41 4.00 2 2
    2.5 2.5 36 14.00 36.25 3.19 2.11 0.41 4.00 3 3
    2.5 2.5 48 20.00 48.25 3.19 2.11 0.41 4.00 3 2
    2.5 2.5 60 17.34 60.25 29.38 3.19 2.11 0.41 4.00 4 3
    2.5 2.5 72 16.00 72.25 35.38 3.19 2.11 0.41 4.00 5 3
    4 4 12 --- 12.25 4.69 3.59 0.41 5.50 2 2
    4 4 18 --- 18.25 4.69 3.59 0.41 5.50 2 2
    4 4 24 --- 24.25 4.69 3.59 0.41 5.50 2 2
    4 4 30 11.00 30.25 4.69 3.59 0.41 5.50 3 2
    4 4 36 14.00 36.25 4.69 3.59 0.41 5.50 3 2
    4 4 48 20.00 48.25 4.69 3.59 0.41 5.50 3 2
    4 4 60 17.34 60.25 29.38 4.69 3.59 0.41 5.50 4 3
    4 4 72 16.00 72.25 35.38 4.69 3.59 0.56 5.50 5 3
    6 6 12 --- 12.25 6.69 5.59 0.41 7.50 2 2
    6 6 18 --- 18.25 6.69 5.59 0.41 7.50 2 2
    6 6 24 --- 24.25 6.69 5.59 0.41 7.50 2 2
    6 6 30 11.00 30.25 6.69 5.59 0.41 7.50 3 2
    6 6 36 14.00 36.25 6.69 5.59 0.41 7.50 3 2
    6 6 48 20.00 48.25 6.69 5.59 0.41 7.50 3 2
    6 6 60 17.34 60.25 29.38 6.69 5.59 0.41 7.50 4 3
    6 6 72 16.00 72.25 35.38 6.69 5.59 0.56 7.50 5 3
    8 8 12 --- 12.25 8.69 7.61 0.75 9.50 2 2
    8 8 24 n/a 24.25 8.69 7.61 0.75 9.50 2 2
    8 8 36 14.00 36.25 8.69 7.61 0.75 9.50 3 2
    8 8 48 20.00 48.25 8.69 7.61 0.75 9.50 3 2
    8 8 60 17.34 60.25 29.38 8.69 7.61 0.75 9.50 4 3
    12 12 24 --- 24.25 12.69 11.61 0.75 13.50 2 2
    12 12 48 20.00 48.25 12.69 11.61 0.75 13.50 3 2
    12 12 60 17.34 60.25 29.38 12.69 11.61 0.75 13.50 4 3
    12 12 36 14.00 36.25 12.69 11.61 0.75 13.50 3 2