Image for Center Hangers from nVent | Hoffman
+ / - Hover over image to Zoom

Center Hangers

Bulletin Number:

  • DQT
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Use with up to 1/2-in. threaded rod (obtain locally). Only one rod needed to suspend tray. Snap-on attachment holds Quick Tray Pro cable tray secure without nuts and bolts. For use with 4- to 24-in. (102- to 610-mm) tray widths. Can be used for multiple-level installations; 1/2-in. threaded rod recommended. Corrosion-resistant plated finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Tray Width in.
    Catalog Number A in. B in. C in. Description Tray Width in.
    7.5 12 1 Center Hanger 12
    7.5 12 1 Center Hanger 12
    7.5 24 1 Center Hanger 24
    7.5 24 1 Center Hanger 24
    7.5 4 1 Center Hanger 4
    7.5 4 1 Center Hanger 4