Image for Barrier Kit, Bolt-On from nVent | Hoffman
+ / - Hover over image to Zoom

Barrier Kit, Bolt-On

Bulletin Number:

  • F20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Spring steel brackets hold barriers in place by friction fit inside wireway. Order barrier and bracket separately. Recommended spacing in increments of 3 ft. (.9 m).

    Description:

    Divides wireway into two or more compartments. Barriers are fastened to wireway sections with screws. Sealing washers are included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. W in.
    Catalog Number A in. B in. W in.
    3 3 2.00