Image for Interchangeable Bolt-on Hub from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Interchangeable Bolt-on Hub

Bulletin Number:

  • S90B3
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    To be used on terminal boxes for easy and secure entry through the top of the enclosure for conduits sizes 1 to 2.5 inches.

    Description:

    To be used on terminal boxes for easy and secure entry through the top of the enclosure for conduits sizes 1 to 2.5 inches.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Conduit Size in.
    Catalog Number Fits Conduit Size in.
    1.00
    1.25
    1.50
    2.50
    2.00