Compact Series 4 Angle Adapter Plate

Catalog Number: CCS568AA15LG
null
Select Ratings Requirements (if required)
Selecting a Type rating does not assure that the enclosure qualifies for that rating.
UL/CSA labels will be provided on all enclosures unless the enclosure integrity is violated by any of the modifications/options.
If selecting a NEMA Type rating only, the product label will not include a UL/CSA mark.
IF UPGRADING TO A NEMA TYPE 4 RATING, enter the words "Upgrade to NEMA Type 4" in Additional Options.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Inches or Millimeters
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Specify a Material - Gauge Change
null
Specify Panel Changes
null
Specify Hole and Cutout Requirements
Drawing(s) required.
null
Enter Additional Options
null
Specify Enclosure Mounting Requirements
null
Specify Door Changes
null
Specify Structural Changes
null
Enter Additional Options
null
Enter Additional Options
null
Specify Custom Requirements
Whenever possible, please enter custom requirements in the aditional options field of the appropriate catagory.
(i.e.: Custom finish requirements should be specified in the additional options field within the Finish catagory.)
Add Item to Project List Add item to project list Cancel and Back
Item Information
CCS568AA15LG         Clear All Selections
Custom 33 - 38 Business Days
Selection Summary
Express                     DYS                     Custom
 
PDF
Add Item to Project List Add item to project list Cancel and Back