Image for Bases for Sloped Front from nVent | Hoffman
+ / - Hover over image to Zoom

Bases for Sloped Front

Bulletin Number:

  • P9
  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Closes off open bottom of sloped-front enclosures that are table-top mounted or suspended from overhead. Base is 14 gauge steel and has a ground stud provided. Foam-in-place gasket assures a water-tight and dust-tight seal. Steel bases are finished with RAL 7035 textured light-gray polyester powder paint. A top support bracket can be installed inside a 600-mm wide base for reinforcement when a Compact Pendant Arm Series 4 System 50, 60 or 80 is attached from below.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. W in. D in. Description
    Catalog Number A in. B in. W in. D in. Description
    23.62 23.62 23.94 21.34 Steel
    31.5 23.62 31.81 21.34 Steel
    47.24 23.62 47.56 21.34 Steel