Close
- Home>
- Applications>
- Indoor Manufacturing>
- Operator Interface and Support Systems (HMI)>
- Compact Series 4 Angle Adapter Plate

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616779802",
"Attributes" : { }
}]
Bulletin Number:
Material:

Select an Item.
Close

Catalog Number | K in. | D in. | E in. | F in. | G in. | J in. | System | Angle |
---|
Catalog Number | K in. | D in. | E in. | F in. | G in. | J in. | System | Angle |
---|---|---|---|---|---|---|---|---|
CCS568AA15LG | 4.65 | 5.83 | 5.00 | 2.36 | 3.15 | 1.54 | 50, 60, 80 | 15° |
CCS568AA30LG | 4.72 | 5.83 | 5.00 | 2.36 | 3.15 | 2.66 | 50, 60, 80 | 30° |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Description:
Cast aluminum finished with RAL 7035 light-gray polyester powder paint. Provides connection between enclosure and flange coupling. Includes gasket and installation hardware.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | K in. | D in. | E in. | F in. | G in. | J in. | System | Angle |
---|
Catalog Number | K in. | D in. | E in. | F in. | G in. | J in. | System | Angle |
---|---|---|---|---|---|---|---|---|
CCS568AA15LG | 4.65 | 5.83 | 5.00 | 2.36 | 3.15 | 1.54 | 50, 60, 80 | 15° |
CCS568AA30LG | 4.72 | 5.83 | 5.00 | 2.36 | 3.15 | 2.66 | 50, 60, 80 | 30° |
Connect With Us