Image for Compact Series 4 Angle Adapter Plate from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Compact Series 4 Angle Adapter Plate

Catalog Number:  CCS568AA30LG
Back To Product

Bulletin Number:

  • CS4
  • Material:

  • Aluminum
  • Model Code:

  • 42069
  • Ship Wt. Std. Pkg. (lbs):

  • 1.56
  • Interchangeable:

  • False
  • Weight lb.:

  • 1.3
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Cast aluminum finished with RAL 7035 light-gray polyester powder paint. Provides connection between enclosure and flange coupling. Includes gasket and installation hardware.
    Compact Series 4 Angle Adapter Plate
    Catalog Number
    CCS568AA30LG
    K in. 4.72
    D in. 5.83
    E in. 5.00
    F in. 2.36
    G in. 3.15
    J in. 2.66
    System 50, 60, 80
    Angle 30°
    No accessories available.