Image for Syspend 281-Max 48-mm Round Tube Flange Coupling and Adapter from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Syspend 281-Max 48-mm Round Tube Flange Coupling and Adapter

Catalog Number:  S2MA48
Back To Product

Bulletin Number:

  • CS4
  • Model Code:

  • 19226
  • Ship Wt. Std. Pkg. (lbs):

  • 0.2
  • Interchangeable:

  • False
  • Weight:

  • 0.2 lb.
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

  • Use Flange Coupling to attach the Vertical Motion Pedestal Tube to the enclosure. Enclosure can be rotated 300 degrees and locked in position. Includes safety stop and maintenance-free bearing. RAL 9005 black finish. Die-cast aluminum construction. Includes installation instructions, gaskets and enclosure mounting hardware.
  • Coupling attaches to enclosure using a 48 x 48-mm hole pattern. An adapter is required to attach the coupling to a standard Hoffman HMI enclosure that uses a 60 x 60-mm hole pattern (i.e., required for attaching to Concept HMI, CC2000, CC4000). Includes safety stop and maintenance-free bearing. RAL 9005 black finish. Die-cast aluminum construction. Includes installation instructions, gaskets and enclosure mounting hardware.
  • Syspend 281-Max 48-mm Round Tube Flange Coupling and Adapter
    Catalog Number
    S2MA48
    No accessories available.