Image for ProLine Solid Doors from nVent | Hoffman
+ / - Hover over image to Zoom

Solid Doors

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Steel doors are finished with RAL 7035 textured light-gray polyester powder paint (except stainless steel). EMC doors are finished with paint over plated surfaces. A removable door bar system is included on doors taller than 700 mm and wider than 400 mm. Optional data pockets, door stops, grounding kits and 180-degree hinges are available. Hinge side is reversible. A flush bezel latch operates the 3-point latching system. Doors for 700-mm frames have 2-point latching. Hidden hinges (130-degree swing) permit attachment to the front or back of each enclosure frame. The use of a side-door adapter or a cable entry cabinet allows doors to be attached to the sides of the enclosure frame. Hinges have easy slide retained hinge pins. Door gasket is foam-in-place urethane to provide a resilient, seamless seal. Two grounding studs are furnished. All mounting hardware is included.

    Description:

    Steel doors are finished with RAL 7035 textured light-gray polyester powder paint (except stainless steel). EMC doors are finished with paint over plated surfaces. A removable door bar system is included on doors taller than 700 mm and wider than 400 mm. Optional data pockets, door stops, grounding kits and 180-degree hinges are available. Hinge side is reversible. A flush bezel latch operates the 3-point latching system. Doors for 700-mm frames have 2-point latching. Hidden hinges (130-degree swing) permit attachment to the front or back of each enclosure frame. The use of a side-door adapter or a cable entry cabinet allows doors to be attached to the sides of the enclosure frame. Hinges have easy slide retained hinge pins. Door gasket is foam-in-place urethane to provide a resilient, seamless seal. Two grounding studs are furnished. All mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Gauge H x W mm H x W in. Fits Frame A x B Door Type
    Catalog Number A in. B in. Gauge H x W mm H x W in. Fits Frame A x B Door Type
    27.56 23.62 16 639 x 592 25.16 x 23.31 700 x 600 Steel
    27.56 23.62 16 639 x 592 25.16 x 23.31 700 x 600 Stainless Steel
    27.56 31.5 14 639 x 792 25.16 x 31.18 700 x 800 Steel
    27.56 31.5 14 639 x 792 25.16 x 31.18 700 x 800 EMC
    27.56 31.5 14 639 x 792 25.16 x 31.18 700 x 800 Stainless Steel
    47.24 23.62 16 1139 x 592 44.84 x 23.31 1200 x 600 Steel
    47.24 31.5 14 1139 x 792 44.84 x 31.18 1200 x 800 Steel
    55.12 23.62 16 1339 x 592 52.72 x 23.31 1400 x 600 Steel
    55.12 23.62 16 1339 x 592 52.72 x 23.31 1400 x 600 EMC
    55.12 23.62 16 1339 x 592 52.72 x 23.31 1400 x 600 Stainless Steel
    55.12 31.5 14 1339 x 792 52.72 x 31.18 1400 x 800 Steel
    55.12 31.5 14 1339 x 792 52.72 x 31.18 1400 x 800 EMC
    55.12 31.5 14 1339 x 792 52.72 x 31.18 1400 x 800 Stainless Steel
    62.99 19.69 16 1539 x 492 60.59 x 19.69 1600 x 500 Steel
    62.99 23.62 16 1539 x 592 60.59 x 23.31 1600 x 600 Steel
    62.99 23.62 16 1539 x 592 60.59 x 23.31 1600 x 600 Stainless Steel
    62.99 31.5 14 1539 x 792 60.59 x 31.18 1600 x 800 Steel
    70.87 15.75 16 1739 x 392 68.46 x 15.43 1800 x 400 Steel
    70.87 19.69 16 1739 x 492 68.46 x 19.69 1800 x 500 Steel
    70.87 23.62 16 1739 x 592 68.46 x 23.31 1800 x 600 Steel
    70.87 23.62 16 1739 x 592 68.46 x 23.31 1800 x 600 EMC
    70.87 23.62 16 1739 x 592 68.46 x 23.31 1800 x 600 Stainless Steel
    70.87 31.5 14 1739 x 792 68.46 x 31.18 1800 x 800 Steel
    70.87 31.5 14 1739 x 792 68.46 x 31.18 1800 x 800 EMC
    70.87 31.5 14 1739 x 792 68.46 x 31.18 1800 x 800 Stainless Steel
    70.87 39.37 14 1739 x 992 68.46 x 39.06 1800 x 1000 Steel
    70.87 39.37 14 1739 x 992 68.46 x 39.06 1800 x 1000 EMC
    78.74 15.75 16 1939 x 392 76.34 x 15.75 2000 x 400 Steel
    78.74 19.69 16 1939 x 492 76.34 x 19.69 2000 x 500 Steel
    78.74 23.62 16 1939 x 592 76.34 x 23.31 2000 x 600 Steel
    78.74 23.62 16 1939 x 592 76.34 x 23.31 2000 x 600 EMC
    78.74 23.62 16 1939 x 592 76.34 x 23.31 2000 x 600 Stainless Steel
    78.74 27.56 16 1939 x 692 76.34 x 27.24 2000 x 700 Steel
    78.74 27.56 16 1939 x 692 76.34 x 27.24 2000 x 700 EMC
    78.74 31.5 14 1939 x 792 76.34 x 31.18 2000 x 800 Steel
    78.74 31.5 14 1939 x 792 76.34 x 31.18 2000 x 800 EMC
    78.74 31.5 14 1939 x 792 76.34 x 31.18 2000 x 800 Stainless Steel
    78.74 39.37 14 1939 x 992 76.34 x 39.06 2000 x 1000 Steel
    78.74 39.37 14 1939 x 992 76.34 x 39.06 2000 x 1000 EMC
    78.74 39.37 14 1939 x 992 76.34 x 39.06 2000 x 1000 Stainless Steel
    86.61 19.69 16 2139 x 492 84.21 x 19.69 2200 x 500 Steel
    86.61 23.62 16 2139 x 592 84.21 x 23.31 2200 x 600 Steel
    86.61 23.62 16 2139 x 592 84.21 x 23.31 2200 x 600 Stainless Steel
    86.61 27.56 16 2139 x 692 84.21 x 27.24 2200 x 700 Steel
    86.61 27.56 16 2139 x 692 84.21 x 27.24 2200 x 700 EMC
    86.61 31.5 14 2139 x 792 84.21 x 31.18 2200 x 800 Steel
    86.61 31.5 14 2139 x 792 84.21 x 31.18 2200 x 800 Stainless Steel
    86.61 39.37 14 2139 x 992 84.21 x 39.06 2200 x 1000 Steel