Image for ProLine Window Doors from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine Window Doors

Bulletin Number:

  • P20
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Window Doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. ProLine Window Doors are designed around a mild steel profile. They have 140-degree hidden hinges and a flush bezel latch that operates a 3-point latching mechanism (doors for 700-mm frames have 2-point latching). Doors have either a smoke-gray tinted polycarbonate or a clear safety glass window; 180-degree hinges are available (order separately).</p>

    Description:

    Window Doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. ProLine Window Doors are designed around a mild steel profile. They have 140-degree hidden hinges and a flush bezel latch that operates a 3-point latching mechanism (doors for 700-mm frames have 2-point latching). Doors have either a smoke-gray tinted polycarbonate or a clear safety glass window; 180-degree hinges are available (order separately).

    Specifications:

  • Install easily on front or rear of enclosure frame; can be hinged on left or right
  • Have two grounding brackets with RAL 7035 gray textured polyester powder paint finish (except stainless steel)
  • Have foam-in-place urethane gaskets for door and window to provide optimum sealing
  • Have a .25-in.-thick window that provides maximum protection and viewing area
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Window Size M x N in. Fits Frame A x B Window Door Type Safety Glass H x W in.
    Catalog Number A in. B in. Window Size M x N in. Fits Frame A x B Window Door Type Safety Glass H x W in.
    27.56 23.62 20.38 x 17.55 700 x 600 Mild Steel and Safety Glass 25.16 x 23.34
    27.56 23.62 20.38 x 17.55 700 x 600 Mild Steel and Polycarbonate 25.16 x 23.34
    27.56 23.62 20.38 x 17.55 700 x 600 Stainless Steel and Safety Glass 25.16 x 23.30
    27.56 31.5 20.38 x 25.42 700 x 800 Mild Steel and Safety Glass 25.16 x 31.22
    27.56 31.5 20.38 x 25.42 700 x 800 Mild Steel and Polycarbonate 25.16 x 31.22
    27.56 31.5 20.38 x 25.42 700 x 800 Stainless Steel and Safety Glass 25.16 x 31.17
    55.12 23.62 47.94 x 17.55 1400 x 600 Mild Steel and Safety Glass 52.72 x 23.34
    55.12 23.62 47.94 x 17.55 1400 x 600 Mild Steel and Polycarbonate 52.72 x 23.34
    55.12 23.62 47.94 x 17.55 1400 x 600 Stainless Steel and Safety Glass 52.72 x 23.30
    55.12 31.5 47.94 x 25.42 1400 x 800 Mild Steel and Safety Glass 52.72 x 31.22
    55.12 31.5 47.94 x 25.42 1400 x 800 Mild Steel and Polycarbonate 52.72 x 31.22
    62.99 23.62 55.81 x 17.55 1600 x 600 Mild Steel and Safety Glass 60.59 x 23.34
    62.99 23.62 55.81 x 17.55 1600 x 600 Mild Steel and Polycarbonate 60.59 x 23.34
    62.99 23.62 55.81 x 17.55 1600 x 600 Stainless Steel and Safety Glass 60.59 x 23.30
    62.99 31.5 55.81 x 25.42 1600 x 800 Mild Steel and Safety Glass 60.59 x 31.22
    70.87 23.62 63.69 x 17.55 1800 x 600 Mild Steel and Safety Glass 68.46 x 23.34
    70.87 23.62 63.69 x 17.55 1800 x 600 Mild Steel and Polycarbonate 68.46 x 23.34
    70.87 31.5 63.69 x 25.42 1800 x 800 Mild Steel and Safety Glass 68.46 x 31.22
    70.87 31.5 63.69 x 25.42 1800 x 800 Mild Steel and Polycarbonate 68.46 x 31.22
    70.87 31.5 63.69 x 25.42 1800 x 800 Stainless Steel and Safety Glass 68.46 x 31.17
    78.74 23.62 71.56 x 17.55 2000 x 600 Mild Steel and Safety Glass 76.34 x 23.34
    78.74 23.62 71.56 x 17.55 2000 x 600 Mild Steel and Polycarbonate 76.34 x 23.34
    78.74 23.62 71.56 x 17.55 2000 x 600 Stainless Steel and Safety Glass 76.34 x 23.30
    78.74 27.56 71.56 x 21.48 2000 x 700 Mild Steel and Safety Glass 76.34 x 27.28
    78.74 27.56 71.56 x 21.48 2000 x 700 Mild Steel and Polycarbonate 76.34 x 27.28
    86.61 31.5 79.43 x 25.42 2200 x 800 Mild Steel and Polycarbonate 84.21 x 31.22
    86.61 31.5 79.43 x 25.42 2200 x 800 Stainless Steel and Safety Glass 84.21 x 31.17
    78.74 31.5 71.56 x 25.42 2000 x 800 Mild Steel and Safety Glass 76.34 x 31.22
    78.74 31.5 71.56 x 25.42 2000 x 800 Mild Steel and Polycarbonate 76.34 x 31.22
    78.74 31.5 71.56 x 25.42 2000 x 800 Stainless Steel and Safety Glass 76.34 x 31.17
    86.61 23.62 79.43 x 17.55 2200 x 600 Mild Steel and Safety Glass 84.21 x 23.34
    86.61 23.62 79.43 x 17.55 2200 x 600 Mild Steel and Polycarbonate 84.21 x 23.34
    86.61 27.56 79.43 x 21.48 2200 x 700 Mild Steel and Polycarbonate 84.21 x 27.28
    86.61 31.5 79.43 x 25.42 2200 x 800 Mild Steel and Safety Glass 84.21 x 31.22