Image for Stop Arm Kit from nVent | Hoffman
+ / - Hover over image to Zoom

Stop Arm Kit

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Used with Heavy-Duty Swing-Out Rack Frames to lock the frame in the open position. Consists of stop arm and mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Fits Frame (mm) HxW Type
    Catalog Number Description Fits Frame (mm) HxW Type
    120-degree Stop Arm Kit ALL Stop Arm Kit, 120-degree