Image for Stainless Steel Legs from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Stainless Steel Legs

Bulletin Number:

  • P20S
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The grounding kit allows a ProLine enclosure to be grounded by MBJ Grounding and Bonding Braids according to IEC62208 specifications. ERIFLEX braids provide a convenient grounding solution for applications that require flexibility and durability, are resistant to vibration and fatigue, reducing maintenance, have less impedance than cables. Kit includes 7 grounding braids and mounting hardware.

    Description:

    Legs mount to the bottom of a solid base to elevate the enclosure 4 in. (100 mm) from the floor. The legs are made of Type 304 stainless steel and are appropriate for hose-down applications. Mounting hardware is included.

    Note:

    Note: These legs will not fit on the ProLine G2 Fully-Sealed Plinth Base.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number
    Catalog Number